Julkaise tuotteesi
Oak Natural - 300mm - 30mm - Solid Flooring
Oak Natural - 300mm - 30mm - Solid Flooring
Oak Natural - 300mm - 30mm - Solid Flooring
    Dinesen

    Oak Natural - 300mm - 30mm - Solid Flooring

    Dinesen Oak

    Seeing an oak tree in nature is always an impressive experience, and its vitality is outstanding. We take pride in producing oak planks that preserve and respect the personality of the tree. We source our raw wood from large, up to 200-year-old oak trees of the finest quality from forests in Denmark and around Europe. Along with the careful processing, this makes Dinesen Oak unique.

    Naturel

    Dynamic structure with a natural expression. Authentic and warm. More knots.

    Oak − Random lengths

    Planks in random lengths are delivered in available lengths. This makes for a fluid transition from one room to the next and a coherent expression that is perfect for many projects. Each plank is made as long as possible, which makes it possible to use a very high proportion of the raw wood.

    Oak, Chêne, Roble, Eiche, Ek, Eiketre, Eg

    Tekniset tiedot
    • Yksilöity viiteDinesen-Oak-Natural-Random-Lengths-2-5-meter-300mm-30mm-ON30300E_2-5
    • TuoteperheSolid Plank Floors
    • TuoteryhmäOak
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-24
    • Painoksen numero1
    • Korkeus (mm)30
    • Leveys (mm)300
    • Syvyys (mm)5000
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    • Nettopaino (kg)650
    Luokitus
    • BIMobject-luokkaLattiat - Puulattia