Julkaise tuotteesi
DOYMAfix® HP/O-S

DOYMAfix® HP/O-S

  • Can be used for both new and existing buildings
  • Assured thermal insulation - fulfilment of the GEG requirement
  • Aesthetic wall transition with attractive surface finish
  • Can be used universally in all common wall constructions
  • Customised length adjustment to structural conditions
  • One-person installation
  • Installation can be carried out directly after wall completion
  • Separate routing of pipes and cables
  • Separate routing of power and control cables
  • Thermal separation avoids thermal bridges
  • Bird-proof construction
  • Low weight facilitates installation
  • Quick and easy installation saves time
  • Cross-trade installation (shell construction, electrical, HVAC) creates flexibility in the construction process
Tekniset tiedot
    • Proof of airtightness in accordance with EN 12114 and asessment in accordance with DIN 4108-2
    • Gas-tight - installation possible within the protection zone for R290
    • Proof of impermeability to driving rain in accordance with EN 1027
    • Sound insulation in accordance with DIN EN ISO 10140-2
    • Corrosion-free component
Tekniset tiedot
  • Yksilöity viitedoymafix-hp-o-s
  • TuoteperheHeat Pumps
  • TuoteryhmäInlet
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-05-11
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaLVI - Lämpöpumput
  • OmniClass-numero23-13 25 17
  • OmniClass-nimikeWaterproofing