Model Size: 56 - 60 in. W x 58 in. H; Hardware Finish: Chrome.
Walk-In Opening: 22 7/8 - 26 7/8 in.
Center-opening dual sliding door design allows for ample entry.
Wall profiles allow up to 1 in. adjustment per side for out-of-plumb (uneven walls).
Upper and lower guide rails can be trimmed up to 4 in. for width adjustment.
1/4 in. (6mm) thick certified clear tempered glass.
Tub is not included.
As Featured on Amazon.com
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |