Julkaise tuotteesi
3S SERIES

3S SERIES

4.9 / 5 tähteä4.9(8 arvostelua)
Standardised centrifugal pumps with AISI 304 (EN 1.4301) stainless steel construction, with normalized motor and rigid coupling. Suitable for: • supplying water in residential commercial, agricultural and industrial systems • pressure boosting • fire-fighting • heating and air-conditioning systems • handling industrial liquids • irrigation • cooling towers • swimming pools • draining and washing systems
Tekniset tiedot
  • • Maximum working pressure: 10 bar • Liquid temperature range (clear water): - from -10°C to + 90°C for the standard version, - from -20°C to + 120°C for the special versions • MEI > 0,4 • Poles: 2 and 4 • Insulation class: F • Protection degree: IP55 • Voltage: - Three phase 3~230/400V ±10% (up to 4 kW included) - Three phase 3~400/690V ±10% (from 5,5 kW and above) • Pump body in AISI 304 (EN 1.4301) stainless steel • Impeller in AISI 304 (EN 1.4301) stainless steel • Shaft in AISI 304 (EN 1.4301) stainless steel • Mechanical seal: Standard = Ceramic/Carbon/NBR H = Graphite/Ceramic/FPM HS = Silicon carbide/Silicon carbide/FPM HW = Tungsten carbide/Tungsten carbide/FPM HSW = Silicon carbide/Tungsten carbide/FPM E = Graphite/Ceramic/EPDM • Motor support in cast iron • Impeller hydraulically balanced to prevent axial thrusts against the seal, it achieves 80% efficiency • Back pull-out design: it allows removal of the motor, the coupling, the cantilever support and the impeller without compromising the housing of the pump body or removing the pipes • IEC standard motor is used. This makes easier to find a replacement motor, in case of necessity • Capacity: up to 138 m3/h • Total Head: up to 65,5 m
Tekniset tiedot
  • Yksilöity viite3S-SERIES
  • TuoteperheCentrifugal pumps
  • TuoteryhmäWith rigid coupling
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-07-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Pumput
  • UNSPSC-nimiPumps
  • UNSPSC-koodi401515
  • Uniclass 2015 -koodiPr_65_53
  • Uniclass 2015 -kuvausPump products
  • OmniClass-numero23-27 17 00
  • OmniClass-nimikePumps

Alueellinen saatavuus

Eurooppa