Julkaise tuotteesi
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
Ecophon Solo™ Rectangle
    Ecophon

    Ecophon Solo™ Rectangle

    Ecophon Solo™ Rectangle is an acoustic solution, primarily when it is not possible to install a wall-to-wall ceiling. Solo Rectangle is an unframed free hanging unit offering a high degree of design possibilities both regarding colours and suspension systems. 

    The three different suspension systems using Adjustable wire hangers, One-point fixing (patent) or Absorber bracket in combination with the engineered Connect Absorber anchor (patent) give opportunities to create several layers and angles. 

    The Solo Rectangle panel is available in different sizes with a weight of 6,5 - 14,4 kg. The panel is manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted.

    Tekniset tiedot
    • Yksilöity viitesolo-rectangle
    • TuoteperheFree hanging units and baffles
    • TuoteryhmäSolo
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2019-06-20
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasivilla
    • Toissijainen materiaaliTeräs
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio
    • IFC-luokitusObjekti
    • UNSPSC-nimiCeiling panels
    • UNSPSC-koodi30161602
    • CSI MasterFormat 2014 -koodi09 50 00
    • CSI MasterFormat 2014 -nimikeCeilings
    • OmniClass-numero23-15 13 21
    • OmniClass-nimikeCeiling Panels

    Alueellinen saatavuus

    Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania