Julkaise tuotteesi
Intensive Care Units
Intensive Care Units
Intensive Care Units

    Intensive Care Units

    5.0 / 5 tähteä5.0(7 arvostelua)

    Medlux Units for Critical Areas are constructed in order to accommodate the increased needs of today's Critical Areas (Intensive-Care Areas, Critical-Care Areas, Recovery Areas, Neonatal Intensive-Care Areas).

    Supply Units for Electrical and Medical Gases
    They consist of a single console, consisting of two separate ducts, installed above the patient's bed.

    Large, unobstructed throughput capacity for supply lines provides for installation of all necessary electrical and medical gas outlets.
    The second duct includes all necessary Gas Outlets, such as O2, MedAir, Air7, Vac, N2O), AGSS.

    • Electrical sockets of various types (Schuko, BS, Euro) with or without cover
    • Electrical sockets for industrial use
    • Potential Equalizations
    • Telephone / Data outlets (RJ11-RJ45)
    • Monitor Outlets
    • Patient Handsets
    • Electronic clock – Chronometer
    • Examination lights with articulating, swiveling arm

    Mounting Rails are optionally integrated on the top and bottom part of the ICU units, enabling solid grip of all necessary tools.

    Supply Units for Electrical, Medical Gases and Lighting

    They consist of a combination with a second unit (lighting console), in order to cover any lighting needs of the area.   

    Additional equipment are available such as Monitor Disks with or without drawer, LCD monitor articulating gas Spring Arms, Serum Hangers, Infusion Rods, Catheter Baskets, all suitable for the integrated medical rails.

    Tekniset tiedot
    • Yksilöity viiteIntensive_Care_Units
    • TuoteperheHospital Solutions
    • TuoteryhmäIntensive Care Units
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-09-02
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Kreikka
    • Valmistettu:Kreikka
    Luokitus
    • BIMobject-luokkaLääketieteelliset - All