Julkaise tuotteesi
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
    Elkay

    ECTRU21179TC Elkay Crosstown® 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit

    Elkay Crosstown 18 Gauge Stainless Steel 22-1/2" x 18-1/2" x 9", Single Bowl Undermount Sink Kit
    Tekniset tiedot
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

      SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

      18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

      SOUND GUARD: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink.

      TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      EXTRA DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

      CROSS BREAKS: Creased accent lines in the sink bottom deliver superior drainage and give the sink a professional appearance.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.

      KIT INCLUDES: ECTRU21179T sink, CTXBG1915 bottom grid, LKDD deep strainer drain, cleaning kit.
    Tekniset tiedot
    • Yksilöity viiteECTRU21179TC
    • TuoteperheSINK
    • TuoteryhmäCrosstown
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-08-19
    • Painoksen numero1
    • Korkeus (tuumaa)9
    • Leveys (tuumaa)18.5
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Valmistettu:Yhdysvallat
    • Nettopaino (paunaa)27
    Luokitus
    • BIMobject-luokkaKeittiö - Pesualtaat

    Alueellinen saatavuus

    Pohjois-Amerikka
    Anguilla
    Antigua ja Barbuda
    Aruba
    Bahamasaaret
    Barbados
    Belize
    Bermuda
    Brittiläiset Neitsytsaaret
    Caribbean Netherlands
    Caymansaaret
    Costa Rica
    Curaçao
    Dominica
    Dominikaaninen tasavalta
    El Salvador
    Grenada
    Grönlanti
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaika
    Kanada
    Kuuba
    Martinique
    Meksiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts ja Nevis
    Saint Lucia
    Saint Vincent ja Grenadiinit
    Saint-Barthélemy
    Saint-Martin
    Saint-Pierre ja Miquelon
    Sint Maarten
    Trinidad ja Tobago
    Turks- ja Caicossaaret
    Yhdysvallat
    Yhdysvaltain Neitsytsaaret
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Lataa perheet suoraan Revit-malliisi yhdellä napsautuksella

    Hanki paikka, jossa voit käyttää uusia objekteja helpommin, tallentaa Revit-perheesi ja tehdä yhteistyötä tiimisi kanssa.

    • ValintamerkkiTyöskentele suoraan BIM-objektien kanssa Revitin vieressä
    • Valintamerkki 2 Gt pilvitallennustilaa – tallenna Revit-sisältösi
    • Valintamerkki Hanki sisällysluettelon hiilijalanjälkilaskenta (A1–A3) suoraan Revitistä