Julkaise tuotteesi
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
    ELKO

    2-circuit switch Ocean Plastic PLUS flush RAL9005

    2-circuit switch PLUS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Color Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Tekniset tiedot
    • 1849516

      16A, 250V

    Tekniset tiedot
    • Yksilöity viiteEKO30007
    • TuoteperheOcean Plastic Plus
    • TuoteryhmäSwitches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-10-17
    • Painoksen numero1
    • Korkeus (mm)86
    • Leveys (mm)86
    • Syvyys (mm)115
    Linkit
    Liittyviä
    • Ensisijainen materiaaliPC/ABS
    • Nettopaino (kg)0.09
    Luokitus
    • BIMobject-luokkaSähköosat - Sähköasennukset