Julkaise tuotteesi
Okken - Power distribution and motor control switchboard up to 7300A

Okken - Power distribution and motor control switchboard up to 7300A

4.1 / 5 tähteä4.1(24 arvostelua)
Fixed, disconnectable, removable and withdrawable distribution and motor feeders, installation of variable speed drives and power factor correction and filtering equipment, high incomer packing density Switchboard type-tested to IEC 61439-1&2 Performance: Main busbar In = up to 7300 A Main busbar Isc = up to 150 kA Rated voltage = 690 V Benefits The most flexible and upgradeable switchboard on the market The quality and performance of a tested switchboard manufactured by Schneider Electric or by one of our skilled licensed partners in your region Mixed feeders (power distribution / motor control, fixed/disconnectable/withdrawable functional units) Maximum upgradeability whilst live Switchboard compactness / reduced footprint Optimised maintenance and operation : shared parts, ergonomics, operator and operational safety Applications Large industrial sites Critical process sites (compliant with the EdF - French Electricity Board - nuclear seismic standard, high level of internal arc confinement, corrosive atmospheres…) Large infrastructure and tertiary sites Marine applications
Tekniset tiedot
  • Yksilöity viiteOkken
  • TuoteperhePanelboards & Switchboards
  • TuoteryhmäLow Voltage Switchboard
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-04-10
  • Painoksen numero1
  • Korkeus (mm)2350
  • Leveys (mm)600
  • Syvyys (mm)600
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliMuovi
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaSähköosat - Sähköasennukset
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical control panels for generators
  • UNSPSC-koodi26131801