Julkaise tuotteesi
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
LINEO PRO PROFILE 75 mm 1 slot linear air diffuser
    Ergovent

    LINEO PRO PROFILE 75 mm 1 slot linear air diffuser

    ERGOVENT LINEO PRO PROFILE 75 is a hidden ventilation diffuser that delivers sleek, seamless ventilation by mounting directly onto gypsum profiles. Its clean, minimal slot blends effortlessly into plasterboard ceilings and walls, while the built-in balancing valve ensures precise airflow control. This version is designed for 75 mm flexible ducts.

    Key features:

    • Built-in balancing valve for easy airflow control from the surface
    • Attaches directly to gypsum profiles
    • Quick, secure connections for 75 mm flexible ducts
    • Duct box made of antistatic, antibacterial plastic
    • Base made from recycled material that integrates with plasterboard for durability
    • Secure packaging for safe transport
    • Manufacturer: ERGOVENT

    Key benefits:

    • Seamless look after plastering and painting, with only a slim slot visible
    • Suitable for vertical or horizontal installation
    • Antistatic, antibacterial design for reduced maintenance
    • Strong, crack-resistant structure bonded to plasterboard
    • Airflow easily adjustable post-installation
    Tekniset tiedot
      • Model: LINEO PRO PROFILE 75, 1 slot
      • Product code: LP75.120.201
      • Sizes: 1000 × 194 × 161 mm
      • Slot: 1 slot × 1000 mm × 20 mm
      • Duct connection diameter: 75 mm (with damper)
      • Air volume: 80–120 m³/h
      • Core velocity (maximum): 3 m/s
      • Installation width between profiles: 135 mm
      • Minimum installation height: 160 mm
      • Kit includes: Diffuser, adapter, fixator, instructions
      • Application: Supply, extract
      • Material: Recycled plastic, anti-static, antibacterial duct box
      • Warranty: Lifetime
      • Manufacturer: ERGOVENT
    Tekniset tiedot
    • Yksilöity viitelineo-pro-profile-75mm-diffuser
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-11
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Liettua
    • Valmistettu:Liettua
    Luokitus
    • BIMobject-luokkaLVI - Air Diffusers

    Alueellinen saatavuus

    Eurooppa Aasia Oseania Pohjois-Amerikka