Julkaise tuotteesi
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
LINEO PRO SINGLE 75 mm 1 slot linear air diffuser
    Ergovent

    LINEO PRO SINGLE 75 mm 1 slot linear air diffuser

    ERGOVENT LINEO PRO SINGLE 75 is a linear ventilation diffuser designed for direct mounting on gypsum profiles. Its slim slot design integrates seamlessly into plasterboard ceilings and walls, providing efficient airflow with a clean, minimalist aesthetic. This version is designed for 75 mm flexible ducts.

    Key features:

    • Ergonomic air control with an external adjustable balancing valve
    • Fixed 1 m length, designed for concrete ceiling installation before gypsum framing
    • Compatible with 75 mm flexible ducts
    • Securely packaged for safe transport
    • Manufacturer: ERGOVENT

    Key benefits:

    • Concealed diffuser blends seamlessly after plastering and painting, showing only a slim slot
    • Suitable for vertical or horizontal installation
    • Made from antistatic, antibacterial plastic
    • Bottom plate uses recycled material that bonds with plasterboard to prevent cracks
    Tekniset tiedot
      • Model: LINEO PRO SINGLE 75, 1 slot
      • Sizes: 1000 × 133 × 161 mm
      • Slot: 1 slot, fixed 1 m length (non-connectable)
      • Duct connection diameter: 75 mm
      • Air volume: 80–120 m³/h
      • Core velocity (maximum): 3 m/s
      • Kit includes: Diffuser, adapter, fixator, instructions
      • Application: Supply, extract
      • Installation: Fastened to the concrete ceiling before installation of the gypsum frame
      • Material: Recycled plastic, anti-static, antibacterial
      • Warranty: Lifetime
      • Manufacturer: ERGOVENT
    Tekniset tiedot
    • Yksilöity viitelineo-pro-single-75mm-diffuser
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-11
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Liettua
    • Valmistettu:Liettua
    Luokitus
    • BIMobject-luokkaLVI - Air Diffusers

    Alueellinen saatavuus

    Eurooppa Aasia Oseania Pohjois-Amerikka