Julkaise tuotteesi
Kugelgarn Resista® Cosmic High Performance Carpet
Kugelgarn Resista® Cosmic High Performance Carpet
Kugelgarn Resista® Cosmic High Performance Carpet

    Kugelgarn Resista® Cosmic High Performance Carpet

    Resista® Cosmic introduces an innovative fibre component to Kugelgarn® that allows for smaller, more refined spheres, creating a precise, textured surface with a distinctive relief-like character. The combination of fine and slightly coarser structures gives this durable commercial flooring a contemporary, architectural look. It is built for high-traffic environments and, at the same time, the material improves acoustic comfort, making it ideal for offices, public spaces and modern interior designs.

    Ota yhteyttä brändiin Fabromont AG

    Tekniset tiedot
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, flame retardant with CE- and VKF certificate, electrically antistatic or conductive, direction-free, suitable for use in damp locations, with flame-extinguishing layer, also available as modules and acoustic flooring. 9 colour schemes
    Tekniset tiedot
    • Yksilöity viitekugelgarn-resista-cosmic
    • TuoteperheFlooring
    • TuoteryhmäCarpets
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-07-09
    • Painoksen numero1
    • Leveys (mm)2000
    • Syvyys (mm)5.5
    Liittyviä
    • Ensisijainen materiaaliPolyamidi
    • Toissijainen materiaaliPolypropeeni
    • Valmistettu:Sveitsi
    Luokitus
    • BIMobject-luokkaLattiat - Matot

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka