Julkaise tuotteesi
Pro Base unit 500
Finsa

Pro Base unit 500

4.8 / 5 tähteä4.8(5 arvostelua)
Kitchen base cabinet, to sit on the floor, in 580 mm depth. Available in 700 mm or 800 mm height and 500 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Bae unit designed to be completed with one or two hinged paneled doors
Tekniset tiedot
  • Kitchen base cabinet built with FINSA PRO range carcasses, in 580 mm depth. Available in 700 mm or 800 mm height and 500 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with one or two hinged paneled doors
Tekniset tiedot
  • Yksilöity viiteFinsa-cabinets-pro-base-unit-500
  • TuoteperheFinsa Process - Kitchen cabinets
  • TuoteryhmäPRO range
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-16
  • Painoksen numero1
  • Leveys (mm)500
  • Syvyys (mm)580
Liittyviä
  • Ensisijainen materiaaliLastulevy
  • Toissijainen materiaaliMelamiini
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaKeittiö - Keittiökaapit
  • IFC-luokitusKalustuselementti
  • UNSPSC-nimiCabinets
  • UNSPSC-koodi30161801
  • Uniclass 2015 -koodiEF_40_30
  • Uniclass 2015 -kuvausFurnishings
  • CSI MasterFormat 2014 -koodi12 35 30.13
  • CSI MasterFormat 2014 -nimikeKitchen Casework
  • OmniClass-numero23-21 19 17 11
  • OmniClass-nimikeCasework Component Cabinets
  • CSI UniFormat II -koodiE2010
  • CSI UniFormat II -nimikeFixed Furnishings