Julkaise tuotteesi
Pro Wall L corner unit 630x630
Finsa

Pro Wall L corner unit 630x630

4.8 / 5 tähteä4.8(6 arvostelua)
Kitchen wall L corner cabinet, top unit to be suspended above the counter space, in 330 mm depth. Available in 700 mm or 900 mm height and 630 mm x 630 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf in 700 mm height and two shelves in 900 mm height L corner wall unit, Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Wall unit designed for be completed with two hinged paneled doors.
Tekniset tiedot
  • Kitchen wall L corner cabinet built with FINSA PRO range carcasses, in 330 mm depth. Available in 700 mm or 900 mm height and 630 mm x 630 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf in 700 mm height and two shelves in 900 mm height L corner wall unit, Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Wall unit designed for be completed with two hinged paneled doors.
Tekniset tiedot
  • Yksilöity viiteFinsa-cabinets-pro-wall-L-corner-unit-630x630
  • TuoteperheFinsa Process - Kitchen cabinets
  • TuoteryhmäPRO range
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-16
  • Painoksen numero1
  • Leveys (mm)630
  • Syvyys (mm)330
Liittyviä
  • Ensisijainen materiaaliLastulevy
  • Toissijainen materiaaliMelamiini
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaKeittiö - Keittiökaapit
  • IFC-luokitusKalustuselementti
  • UNSPSC-nimiCabinets
  • UNSPSC-koodi30161801
  • Uniclass 2015 -koodiEF_40_30
  • Uniclass 2015 -kuvausFurnishings
  • CSI MasterFormat 2014 -koodi12 35 30.13
  • CSI MasterFormat 2014 -nimikeKitchen Casework
  • OmniClass-numero23-21 19 17 11
  • OmniClass-nimikeCasework Component Cabinets
  • CSI UniFormat II -koodiE2010
  • CSI UniFormat II -nimikeFixed Furnishings