Julkaise tuotteesi
Emifocus portholde (rear outlet) - Wall-mounted fireplace

Emifocus portholde (rear outlet) - Wall-mounted fireplace

The Emifocus is similar to the Bathyscafocus in design, but is mounted on the wall. It takes its name from the Japanese girl’s name “Emi” – in kanji 恵 (blessing, grace, kindness) and 美 (beauty), which can be translated as “blessed beauty”, a name in keeping with the model’s streamlined purity inspired by Zen minimalism.

The Emifocus can be installed with a vertical flue so that it appears suspended from the ceiling, or with no visible flue (rear outlet) as a simple half-sphere. Its glazed firebox offers an uninterrupted view of the flames while delivering excellent energy and environmental performance.

Tekniset tiedot
    • Wood‑burning fireplaces
    • Ecodesign certified
    • Paint: matte black
    • Also available in “vertical outlet” version
Tekniset tiedot
  • Yksilöity viiteemifocus-portholde-rear-outlet
  • TuoteperheWall-mounted designer fireplace
  • TuoteryhmäSuspended
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-06-17
  • Painoksen numero1
  • Korkeus (mm)775
  • Leveys (mm)700
  • Syvyys (mm)700
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliLasi
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
  • Nettopaino (kg)56
Luokitus
  • BIMobject-luokkaLVI - Tulisijat
  • IFC-luokitusTilalämmitin
  • Uniclass 2015 -koodiPr_70_60_82_30
  • Uniclass 2015 -kuvausFireplace hearths
  • CSI MasterFormat 2014 -koodi10 30 00
  • CSI MasterFormat 2014 -nimikeFireplaces and Stoves
  • OmniClass-numero23-19 17 00
  • OmniClass-nimikeFireplaces