Julkaise tuotteesi
Gyrofocus gas - Central suspended fireplace
Gyrofocus gas - Central suspended fireplace
Gyrofocus gas - Central suspended fireplace

    Gyrofocus gas - Central suspended fireplace

    Dominique Imbert, artist and founder of Focus, designed the Gyrofocus in 1968. It would be the first in a trailblazing range of suspended steel fireplaces that pivot 360°. The Gyrofocus’s disruptive and visionary design has become iconic, today a legend in international contemporary design.

    2020 Gas
    The Gyrofocus is now also available in a gas version, operated by remote control. At the touch of a
    button, the fire can be lit, the flame intensity and heat adjusted, or a programme set for controlled,
    constant, comfortable heat.

    Tekniset tiedot
      • Gas fireplace
      • 360° rotating hearth
      • Paint: matte black, white
      • Available in indoor or outdoor wood, Ecodesign glass wood, and bioethanol versions
      • Weight of the flue: 16kg / m
    Tekniset tiedot
    • Yksilöity viitegyrofocus-gas-suspended-designer-fireplace
    • TuoteperheCentral designer fireplace
    • TuoteryhmäSuspended
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-04-25
    • Painoksen numero1
    • Korkeus (mm)610
    • Leveys (mm)1250
    • Syvyys (mm)1250
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    • Nettopaino (kg)150
    Luokitus
    • BIMobject-luokkaLVI - Tulisijat
    • IFC-luokitusTilalämmitin
    • ETIM-koodiEC011719
    • ETIM-nimiGas hearth / gas fire
    • Uniclass 2015 -koodiPr_70_60_82_30
    • Uniclass 2015 -kuvausFireplace hearths
    • CSI MasterFormat 2014 -koodi10 30 00
    • CSI MasterFormat 2014 -nimikeFireplaces and Stoves
    • OmniClass-numero23-19 17 15
    • OmniClass-nimikeGas Fireplace