Julkaise tuotteesi
PK111™
PK111™
PK111™
PK111™
PK111™
PK111™
PK111™
PK111™

    PK111™

    The PK111™ reintroduces Poul Kjærholm’s sculptural six-panel room divider — an elegant study in

    proportion, material and form. Crafted in laminated Oregon pine with beech inner layers, its self-supporting

    structure can be freely arranged to shape or divide a space. Originally designed for Kjærholm’s own home,

    the 140 cm high screen creates an intimate alcove when seated while maintaining a sense of openness

    when standing. A refined example of Fritz Hansen’s expertise in laminated wood, PK111™ extends the Poul

    Kjærholm collection with a warm, architectural expression.

    Tekniset tiedot
    • The room divider is made of pressure moulded veneer -

      5 layers of inner veneer and 2 layers ofouter veneer. The

      inner veneer is Beech, and the outer veneer is Oregon

      Pine. The surface is treated with a clear lacquer finish.

    Tekniset tiedot
    • Yksilöity viitepk111
    • TuoteperheAccessories
    • TuoteryhmäInterior Decoration
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-08-26
    • Painoksen numero1
    • Korkeus (mm)1400
    • Leveys (mm)1340
    • Syvyys (mm)135
    Liittyviä
    • Suunniteltu:Tanska
    • Nettopaino (kg)24
    Luokitus
    • BIMobject-luokkaKalusteet - Sisustustaide ja koristeet