Julkaise tuotteesi
AIRSTAGE SPLIT AOUH09KTAP1
GENERAL

AIRSTAGE SPLIT AOUH09KTAP1

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energy savings

•Extreme performance with reliable heating down to -22°F (-30°C).

•Base pan heater designed for the extreme cold climate region

•Compact outdoor unit with extended line set lengths up to 66ft (20m)

•Up to 33% higher rated heating capacity than nominal capacity

-12000 Btu/h Rated Heating Capacity for 9000 Btu/h system

-Up to 112% heating capacity @ -22°F

•Outdoor Unit Low-noise operation mode Hydro Fin-coated heat exchanger for improved corrosion resistance and coil durability

Tekniset tiedot
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOUH09KTAP1 / 9,000Btu/h / 12,000Btu/h
Tekniset tiedot
  • Yksilöity viiteAOUH09KTAP1
  • TuoteperheSplit Air Conditioner
  • TuoteryhmäOutdoor Unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-03-26
  • Painoksen numero1
  • Korkeus (mm)632
  • Leveys (mm)799
  • Syvyys (mm)290
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Japani
  • Nettopaino (kg)39
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 00
  • OmniClass-nimikeAir Conditioning Equipment