Julkaise tuotteesi
GTI Max Connect
GTI Max Connect
GTI Max Connect
    Gerflor

    GTI Max Connect

    GTI Max is the ideal solution for heavy traffic applications and is a popular choices for Retail, Industrial and Warehousing environments. These loose lay tiles offer a fast renovation solution which can be installed over most existing floors where minimal sub floor preparation is required, as well as no adhesives. The GTI Max range is cost effective both in the installation (you do not need to stop production or close the premises) and in terms of easier maintenance (with a PUR+ surface treatment). Best sellers are in stock now. * Please note we recommend using an anti-bounce mallet to install these tiles (Available to order: E6560002) - Please read full installation guidelines for further information or refer to our technical department.

    Commercial flooring - Fast Track flooring.

    Benefits of GTI Flooring.

    • Easy to clean and maintain floorcovering with PUR+ surface treatment
    • Easy and quick renovation thanks to loose lay format of tiles with interlocking joints
    • No need to shut down premises with no loss of turnover and minimal subfloor preparation
    • Suitable for high traffic applications with outstanding resistance to traffic thanks to 2mm wear layer
    • Ideal colour palette to create zoning and safety areas across buildings transforming spaces in blink of an eye

    Product and Design:

    • PUR+ surface treatment for outstanding stain and scuff resistance
    • 2mm pure vinyl coloured wear layer for extreme traffic resistance including fork lift trucks
    • 30 contemporary finishes including plain and terrazzo inspired decors for modern interiors

    Installation & Maintenance:

    • Easy and quick to install, with reduced maintenance times and costs
    • PUR+ surface treatment for unrivalled levels of stain and chemical resistance
    • A versatile product that is easy to transport, cut and to install when time is of the essence

    Market application:

    • Ideal for all high traffic applications including Retail, Industry, Healthcare, Education, Administration, Public Spaces

    Sustainability:

    • Good indoor air quality => TVOC after 28 days < 100 micrograms/m3
    • Health and safety => 100% REACH compliant, Phthalate & Formaldehyde (CH₂O) free
    • Made in France => Reduced CO2 footprint of transport
    • Preservation of resources => 100% recyclable

    Ota yhteyttä brändiin Gerflor

    Tekniset tiedot
      1. PUR+ Treatment
      2. Reinforced homogeneous PVC wear layer
      3. Glass fiber grid
      4. 100% recycled interlayer
      5. 100% recycled backing layer
    Tekniset tiedot
    • Yksilöity viiteGER-FAST-GTI-MAX-CONN
    • TuoteperheFlooring - Interlocking Tiles
    • TuoteryhmäGTI
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-12
    • Painoksen numero2
    • Korkeus (mm)6
    • Leveys (mm)635
    • Syvyys (mm)635
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliPVC
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusPäällyste
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiSs_30_42
    • Uniclass 2015 -kuvausFloor covering and finishing systems
    • CSI MasterFormat 2014 -koodi09 60 00
    • CSI MasterFormat 2014 -nimikeFlooring
    • OmniClass-numero23-15 17 00
    • OmniClass-nimikeFloor Coverings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes