Julkaise tuotteesi
Premium Acoustic
Premium Acoustic
Premium Acoustic
Premium Acoustic
    Gerflor

    Premium Acoustic

    Commercial flooring - Heterogeneous flooring. 

    Benefits of Taralay Premium Acoustic Flooring.

    • Extreme traffic resistance with >1mm wearlayer with NO filler for outstanding abrasion and scratch resistance
    • Easy to clean and maintain floorcovering with Evercare surface treatment for unbeatable performance 
    • 16dB acoustic performance suitable for many hardworking contract environments 
    • Available in a wide choice of contemporary colours and designs for interiors  

    Product & Design:

    Homogeneous Surface:

    • Wear layer with no filler for remarkable colour intensity
    • Inlaid designs for a long lasting aspect and finish 

    Multilayered construction:

    • Double fibre grid reinforcement for additional dimensional stability
    • Very high density (VHF) foam for 16dB sound insulation and easy efforts with rolling heavy loads  
    • Treated with Evercare surface treatment for a matt effect and delivers unrivalled levels of stain resistance
    • Wide colour palette with trendy and contemporary decors that you can Mix & Match with Taralay and Mipolam collections 
    • Available also in MyPremium, this is a Service offer for bespoke and customised designs to create unique floor schemes 

    Installation & Maintenance:

    • Evercare surface treatment for easy cleaning maintenance reduces total cost of ownership
    • No filler in the wear layer for easier installation including when needing to cut and to cove
    • Compatible with Clean Corner System and is easy to cove for durable watertightness

    Market application: 

    • Ideal for high traffic applications including Healthcare, Industry, Education, Public Spaces, Offices, Retails locations
    • Easy to cut, cove, weld and is compatible with the Clean Corner System for areas where watertightness is a must
    • Excellent antiviral and antibacterial properties suitable for hardworking healthcare interiors for optimum hygiene

    Sustainability:

    • Preservation of resources => 100% recyclable & 80% mineral, recycled and bio content
    • Health and safety => 100% REACH compliant, Phthalate & Formaldehyde (CH₂O) free 
    • Good indoor air quality => TVOC after 28 days < 100 micrograms/m3
    • Made in France => Reduced CO2 footprint of transport

    Ota yhteyttä brändiin Gerflor

    Tekniset tiedot
      • New refreshed collection
      • Outstanding durability
      • Superior abrasion resistance
      • Excellent shock absorption
      • Good acoustic performance
      • Ideal for heavy rolling loads
      • Suitable for high traffic
      • 80% mineral, recycled and bio content

      Taralay Premium Comfort is the unrivalled flooring collection for hardworking contract interiors. It is Premium in its Sustainability and Performance and is available in new contemporary finishes. It is suitable for high traffic, has excellent acoustic (16db) and shock absorption properties and delivers safe underfoot cushioning each and every time.

      • Installation Glue down
      • Acoustic 17 dB
      • Slip resistance R10
      • Fire rating Bfl-s1
      • Classification 34/42
    Tekniset tiedot
    • Yksilöity viiteGER-HETACOUS-TLY-PR-AC
    • TuoteperheFlooring - Multilayered Acoustic
    • TuoteryhmäTaralay Confort
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-01-02
    • Painoksen numero1
    • Korkeus (mm)3.3
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliPVC
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusPäällyste
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiSs_30_42
    • Uniclass 2015 -kuvausFloor covering and finishing systems
    • CSI MasterFormat 2014 -koodi09 60 00
    • CSI MasterFormat 2014 -nimikeFlooring
    • OmniClass-numero23-15 17 00
    • OmniClass-nimikeFloor Coverings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes