Julkaise tuotteesi
Taraflex Evolution Drytex
Taraflex Evolution Drytex
Taraflex Evolution Drytex
Taraflex Evolution Drytex
    Gerflor

    Taraflex Evolution Drytex

    Taraflex® Evolution Dry-Tex™ is a multi-purpose vinyl sheet sports floor covering consisting of a D-Max™ surface - Gerflor’s own complex made up of calendered polyvinyl chloride (PVC) sheets reinforced with a fibreglass grid for high durability and outstanding dimensional stability. It is backed with double density CXP HD™ closed cell foam for performance and safety. Taraflex® Evolution Dry-Tex™ has a patented technology textile backing that combines with GERPUR adhesive from Gerflor to enable bonding to wet subfloors. Taraflex® Evolution Dry-Tex™ is subject to a minimum order quantity.

    Ota yhteyttä brändiin Gerflor

    Tekniset tiedot
      • P1 shock absorption category sports floor (EN 14808).
      • Impact Protection Index (IPI) of 76% for medium protection to users falling, sliding or diving on the floor.
      • Triple Action Protecsol® surface treatment for easy maintenance, friction burn protection and ‘intelligent’ sliding coefficient.
      • Available in 20 solid colours and wood designs as standard. A further 127 solid colour options and bespoke digitally printed options are available, subject to a minimum order quantity.
      • Combine with GERPUR adhesive for wet subfloor installation.
      • 100% recyclable.
      • As used by many leading International Sport Federations –contact manufacturer for full list.
      • Also available as Taraflex® Evolution for standard installation conditions and Taraflex Evolution SL - an adhesive-free solution. (specified separately).
    Tekniset tiedot
    • Yksilöity viiteGER-SPOR-M-EVO-DTX
    • TuoteperheSport
    • TuoteryhmäTaraflex
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-01-02
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliPVC
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Laminaatti
    • IFC-luokitusRakennuselementti
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617