Julkaise tuotteesi
Fire curtains E120 | EW120 with fusible lock

Fire curtains E120 | EW120 with fusible lock

GSF KPR E120 | EW120 fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit flame spread for 120 minutes and to limit the spread of gases and heat flux for 120 minutes. Shutters separate fire zones in buildings. They can be applied in public facilities and in other types of buildings. GSF KPR E120 | EW120 shutter by Global System is equipped with a fusible link, which shall release the shutter when the temperature reaches around 74°C.

Tekniset tiedot
  • FIRE RESISTANCE CLASS

    E15 - E120

    EW15 - EW120


    ADVANTAGES

    • aesthetic design
    • lightweight compact design
    • quick and easy installation
    • Declaration of Performance
    • Certificate CE
    • Environmental Declaration EPD

    FIRE CURTAIN COMPONENTS

    GSF KPR fire curtains consist of:

    • flexible curtain coat
    • system of guide rails
    • curtain housing box
    • bottom bar
    • fusible lock

    In a fire curtain with a fusible lock, when a fire occurs and the temperature reaches about 74°C, the fusible lock melts, causing the door to close by gravity.

    OPTIONAL FEATURES

    • painting of guides and housing in any color from RAL palette
    • smoke tightness in class Sa4, S200
    • installation on a steel structure according to Global System guidelines
Tekniset tiedot
  • Yksilöity viitefire-curtains-e120-ew120-with-fusible-lock
  • TuoteperheFire curtains GSF KPR E | EW
  • TuoteryhmäFire curtains GSF KPR E120 | EW120
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2025-11-04
  • Painoksen numero1
  • Korkeus (mm)2750
  • Leveys (mm)2710
Liittyviä
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaOvet - Palo-ovet ja -luukut

Alueellinen saatavuus

Eurooppa Aasia