Julkaise tuotteesi
Fire curtains E60 | EW30 with fusible lock
Fire curtains E60 | EW30 with fusible lock
Fire curtains E60 | EW30 with fusible lock
Fire curtains E60 | EW30 with fusible lock
Fire curtains E60 | EW30 with fusible lock

    Fire curtains E60 | EW30 with fusible lock

    GSF KPR E60 | EW30 fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit flame spread for 60 minutes and to limit the spread of gases and heat flux for 30 minutes. Shutters separate fire zones in buildings. They can be applied in public facilities and in other types of buildings. GSF KPR E60 | EW30 shutter by Global System is equipped with a fusible link, which shall release the shutter when the temperature reaches around 74°C.

    Tekniset tiedot
    • FIRE RESISTANCE CLASS

      E15 - E60

      EW15 - EW30

      ADVANTAGES

      • aesthetic design
      • lightweight compact design
      • quick and easy installation
      • Declaration of Performance
      • Certificate CE
      • Environmental Declaration EPD

      FIRE CURTAIN COMPONENTS

      GSF KPR fire curtains consist of:

      • flexible curtain coat
      • system of guide rails
      • curtain housing box
      • bottom bar
      • fusible lock

      In a fire curtain with a fusible lock, when a fire occurs and the temperature reaches about 74°C, the fusible lock melts, causing the door to close by gravity.

      OPTIONAL FEATURES

      • painting of guides and housing in any color from RAL palette
      • use category (number of working cycles) to C1
      • wind resistance up to class 3
      • installation on the layer of wool insulation (with spacers)
      • installation on a steel structure according to Global System guidelines
    Tekniset tiedot
    • Yksilöity viitefire-curtains-e60-ew30-fusible-link
    • TuoteperheFire curtains GSF KPR E | EW
    • TuoteryhmäFire curtains GSF KPR E60 | EW30
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-07-05
    • Painoksen numero1
    • Korkeus (mm)2785
    • Leveys (mm)2710
    Liittyviä
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaOvet - Palo-ovet ja -luukut
    • IFC-luokitusRakennuselementti

    Alueellinen saatavuus

    Eurooppa Aasia