Julkaise tuotteesi
Fire curtains EI60 with electric drive
Fire curtains EI60 with electric drive
Fire curtains EI60 with electric drive
Fire curtains EI60 with electric drive
Fire curtains EI60 with electric drive

    Fire curtains EI60 with electric drive

    GSF KPR fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit the spread of fire and the flow of gases and heat for 60 minutes. Shutters separate fire zones in buildings and enable safe evacuation. They can be applied in public facilities and in other types of buildings. GSF KPR EI shutter by Global System is equipped with an electric drive.

    Tekniset tiedot
    • FIRE RESISTANCE CLASS

      EI15 - EI60


      ADVANTAGES

      • aesthetic design
      • large dimensions of fire curtains – up to 20 000 x 12 000 mm
      • lightweight compact design
      • quick and easy installation
      • Declaration of Performance
      • Certificate CE
      • Environmental Declaration EPD

      FIRE CURTAIN COMPONENTS

      GSF KPR fire curtains consist of:

      • flexible curtain coat
      • system of guide rails
      • curtain housing box
      • bottom bar
      • electric drive

      The curtain is controlled by a control panel, which starts the motor and lowers the curtain when it receives a signal from a smoke detector, heat detector or fire alarm system. In the event of a power outage, the control panel is powered on an emergency basis by built-in batteries.

      OPTIONAL FEATURES

      • painting of guides and housing in any color from RAL palette
      • smoke tightness in class Sa4, S200
      • use category (number of working cycles) to C2
      • wind resistance up to class 3
      • installation on the layer of wool insulation (with spacers)
      • installation on a steel structure according to Global System guidelines
      • housing and guides made of stainless steel
      • installation on a wooden structure
        installation on steel supports

    Tekniset tiedot
    • Yksilöity viitefire-curtains-ei15-ei60-automatic
    • TuoteperheFire curtains GSF KPR EI
    • TuoteryhmäFire curtains GSF KPR EI60
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2022-07-05
    • Painoksen numero1
    • Korkeus (mm)12000
    • Leveys (mm)20000
    Liittyviä
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaOvet - Palo-ovet ja -luukut

    Alueellinen saatavuus

    Eurooppa Aasia