Julkaise tuotteesi
Fire sliding gates EI120

Fire sliding gates EI120

Sliding fire gates GSF BP EI90 and EI120 Global System are an ideal solution to separate firezones in a building. Doors prevent spreading fire and thermal radiation by the specifiedtime. Sliding fire doors can be installedwherever there is some free space available toone side of the door opening. Due toregulations, fire doors are required in mostpublic buildings, such as: shopping malls, museums, hospitals, multifamily houses, production halls, warehouses etc.

Tekniset tiedot
  • FIRE RESISTANCE CLASS

    EI90 - EI120

    ADVANTAGES

    • three colors as standard (RAL9010 - white, RAL7035 - light grey, RAL7016 - anthracite)
    • high quality and aesthetics
    • easy assembly - all elements are matched already at the production stage
    • Hygienic Certificate
    • Declaration of Performance
    • CE Certificate
    • Environmental Declaration EPD

    FIRE SLIDING GATES COMPONENTS

    GSF BP fire cliding gates consist of:

    • gate leaf
    • running track unit
    • entrance pocket
    • ballast unit
    • wall stop

    A horizontal sliding fire door consists of fire-resistant leafs suspended from a door track. The door is held open by means of an electromagnetic holder. The door is closed by counterweight when it receives a fire alarm signal from the central fire alarm system or when the fire alarm button is pressed.

    OPTIONAL FEATURES

    • gate and covers in any color from the RAL palette
    • use category (number of working cycles) to C2
    • mounting on a steel structure according to Global System guidelines
    • possibility to make the gate from stainless steel
Tekniset tiedot
  • Yksilöity viitefire-sliding-gates-ei120
  • TuoteperheSliding fire gates GSF BP EI
  • TuoteryhmäFire sliding gates GSF BP EI120
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2025-11-05
  • Painoksen numero1
  • Korkeus (mm)5950
  • Leveys (mm)6830
Liittyviä
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaOvet - Palo-ovet ja -luukut

Alueellinen saatavuus

Eurooppa Aasia
Alankomaat
Turkki