Julkaise tuotteesi
Floor/Ceiling Fancoil

Floor/Ceiling Fancoil

For an installation with chilled water units in cold or hot mode, they offer the possibility of installation anywhere, on the floor or on the ceiling, with powers ranging from 2 kW to 10 kW. In ideal console position for renovation and optimal air distribution for office-type premises. In ceiling position, ideal for long air distribution, store type. The fan only operates if the water inlet temperature is lower than the selected value. This avoids the production of hot air in cooling mode. For 2-wire integration, contact us.
Tekniset tiedot
  • Yksilöity viitefloor-ceiling-fancoil
  • TuoteperheIndustrial
  • TuoteryhmäATW - Indoor units
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-12-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 17 13 15
  • OmniClass-nimikeUnitary Air Conditioning Equipment