Julkaise tuotteesi
Wall mounted Fancoil

Wall mounted Fancoil

For an installation with chilled water units in cold or hot mode, with powers ranging from 2 kW to 4.2 kW. Optimized air circulation design: improves fan efficiency and allows operation with low noise level. Optimized airflow that contributes to uniform temperature and humidity distribution. Air vent for reliable operation.
Tekniset tiedot
  • Yksilöity viitewall-mounted-fancoil
  • TuoteperheIndustrial
  • TuoteryhmäATW - Indoor units
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-12-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 17 13 15
  • OmniClass-nimikeUnitary Air Conditioning Equipment