Julkaise tuotteesi
Powder Coated Toilet Partitions Floor to Ceiling
Hadrian

Powder Coated Toilet Partitions Floor to Ceiling

4.8 / 5 tähteä4.8(5 arvostelua)

Floor-to-ceiling, powder coated toilet partitions are extremely strong and resistant to abuse because they are securely connected to the floor, ceiling and walls. This installation type is ideal for busier areas, like schools and other spaces that require extra security.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Powder coated finish outperforms other paint with its thick and even finish that’s durable and combats rust
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 50% (36% post-consumer and 14% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Lightweight material keeps freight costs down and is easier to install, often needing only one person

Keywords: floor to ceiling toilet partitions, wall divider bathroom, floor to ceiling toilet, toilet partition, restroom partition, restroom partition walls, toilet compartments, Full Height Toilet Partitions, full height toilet partitions, full height bathroom partitions, restroom partition, commercial restroom partitions, bathroom stall dividers, floor to ceiling cubicles, ceiling mounted toilet partitions

Tekniset tiedot
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Tekniset tiedot
  • Yksilöity viitehadrian_PC_floor_to_ceiling
  • TuoteperheToilets
  • TuoteryhmäToilet Partitions
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-02-17
  • Painoksen numero2
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Sermit ja tilanjakajat
  • ETIM-koodiEG017920
  • ETIM-nimiSanitary partitions and cabins
  • UNSPSC-nimiRestroom partitions
  • UNSPSC-koodi30181508
  • Uniclass 2015 -koodiTE_70_10_10_89
  • Uniclass 2015 -kuvausToilet units
  • CSI MasterFormat 2014 -koodi10 22 00
  • CSI MasterFormat 2014 -nimikePartitions
  • OmniClass-numero23-31 25 11
  • OmniClass-nimikeRestroom Partitions
  • CSI UniFormat II -koodiC30
  • CSI UniFormat II -nimikeINTERIOR FINISHES

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania