Julkaise tuotteesi
Phenolic Floor Mounted Toilet Partitions
Hadrian

Phenolic Floor Mounted Toilet Partitions

Floor mounted phenolic toilet partitions give a light, spacious feel, with clean lines and a modern look. The absence of a top structure makes them the ideal choice for high-ceilinged areas and allows for a wide range of architectural styles and interior designs.

Compliance:

ADA Compliant, Class A flame spread index is 0-25; Class A and B smoke developed index 0-450

Features:

  • Doors and pilasters overlap to eliminate sightlines, making them ideal for all-gender and unisex restrooms
  • Class A flame spread index is 0-25; Class A and B smoke developed index 0-450
  • Choice of stylish brushed stainless steel or matte black hardware
  • Scratchproof material won't fade, crack or delaminate and resists oil, chemicals and bacteria
  • Occupancy indicator latch flips from green to red when stall is in use for enhanced privacy

Keywords: Floor Mounted Privacy Screen, Floor Mounted Privacy, Solid Phenolic Floor Mounted Screens, privacy partition, bathroom privacy screen, toilet privacy screen, privacy screen for changing, Stainless Steel Continuous Brackets, wall-hung screen, phenolic privacy screen, Floor Mounted Urinal Screen Phenolic, Wall Hung Urinal Screen,

Tekniset tiedot
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Tekniset tiedot
  • Yksilöity viitehadrian_phenolic_floor_mounted
  • TuoteperheToilets
  • TuoteryhmäToilet Partitions
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-01-27
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Sermit ja tilanjakajat
  • ETIM-koodiEG017920
  • ETIM-nimiSanitary partitions and cabins
  • CSI MasterFormat 2014 -koodi10 22 00
  • CSI MasterFormat 2014 -nimikePartitions
  • OmniClass-numero23-31 25 11
  • OmniClass-nimikeRestroom Partitions

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania