Julkaise tuotteesi
QB14 Unvented sloping roof with clay tiles, supported on double clay roofing board. T+(I)+CR+TC+AT+TC+RF

QB14 Unvented sloping roof with clay tiles, supported on double clay roofing board. T+(I)+CR+TC+AT+TC+RF

Unvented conventional sloping roof with external cladding of clay tile, with or without waterproofing layer, and with sloping structural support consisting of double clay roofing board, with insulation in between, on beams or metallic trusses.
Tekniset tiedot
  • The clay tiles and boards characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Tekniset tiedot
  • Yksilöity viiteSIST_QB14
  • TuoteperheRoofing
  • TuoteryhmäQB14
  • TyyppiVaadittava objekti
  • Julkaisupäivä2018-07-31
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKeramiikka
  • Toissijainen materiaaliEristys
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • UNSPSC-nimiRoofing materials
  • UNSPSC-koodi301515
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 30 00
  • CSI MasterFormat 2014 -nimikeSteep Slope Roofing
  • CSI UniFormat II -koodiB1020
  • CSI UniFormat II -nimikeRoof Construction