Julkaise tuotteesi
Zio Lite Wall Module
Zio Lite Wall Module
    Honeywell

    Zio Lite Wall Module

    The TR40 and TR42 series of room sensors and displays are designed to operate with Trend IQX controllers. All models have an integral temperature sensor and variants are available that also include sensors for relative humidity and/or CO2 concentration. The TR42 features a monochrome backlit LCD display which can be configured to show sensor readings and allow user control of fan speed, occupancy and temperature set point. Up to 7 devices can be connected to the controller by a two wire Sylk bus which carries both data and power.

    Tekniset tiedot
    • Features & Benefits:

      • Single power/data connection to controller reduces wiring
      • Temperature and humidity sensing
      • Calculated dew point output
      • Operates in either °C or °F
      • Portrait or landscape orientation
      • High definition color backlit touch screen LCD display
      • Set point, fan speed, and occupancy override controls
      • Display of CO2 Concentration and Outside Air Temperature values from controller
      • Function key options (lights, blinds etc.)
      • Backup/Transfer of configuration details using micro SD card

      Certifications:

      • CE, UL94-V0 plastic enclosure
      • FCC Part 15, Class B

      SKUs:

      • TR42-CO2 - LCD Wall Module, Sylk, Temperature/CO2
      • TR42-H - LCD Wall Module, Sylk, Temperature/Humidity
      • TR40-H-CO2 - Wall Module, Sylk, Temperature/Humidity/CO2
      • TR40-H - Wall Module, Temperature/Humidity, Sylk
      • TR40 - Wall Module, Sylk, Temperature
      • TR42-H-CO2 - LCD Wall Module, Sylk, Temperature/Humidity/CO2
      • TR42 - LCD Wall Module, Sylk, Temperature
      • TR40-CO2 - Wall Module, Sylk, Temperature/CO2
    Tekniset tiedot
    • Yksilöity viiteZio-Lite-Wall-Module
    • TuoteperheSensors
    • TuoteryhmäTemperature Sensors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-06-27
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaLVI - LVI