Julkaise tuotteesi
HD-Storm™ Series 2001 Hurricane 80 PSF Small and Large Missile Impact

HD-Storm™ Series 2001 Hurricane 80 PSF Small and Large Missile Impact

Heavy Duty Hurricane Sliding
80 PSF HD-Storm Impact/Non-Impact Unit


The HD-Storm is tested to Miami-Dade standards to withstand pressures up to 80 PSF and is available in non and partial breakout configurations. It comes standard with three point locking and offers the largest envelope and highest pressure-rating in its class.

Specify your windload-rated entrance correctly and keep in mind that the pressure requirements of a given entrance (pound per square foot = PSF) is determined by a number of factors, including:

-Building structure
-Building type
-Entrance location
-Roof configuration
-Wind speed
Tekniset tiedot
  • Yksilöity viiteHorton-S2001HD80Impact
  • TuoteperheDoors
  • TuoteryhmäSliding Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2013-09-09
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Liukuovet
  • OmniClass-numero23-17 11 00
  • OmniClass-nimikeDoors