Julkaise tuotteesi
Profiler ICU Tele IDS XM

Profiler ICU Tele IDS XM

Profiler® Self-Closing IDS Series 

Smoke Rated Manual Isolation Door System

Designed where a hospital anteroom is required, the self-closing manual IDS is in compliance with the 2018 FGI (Facilities Guidelines Institute) guidelines for Airborne Isolation Infection Rooms (AIIR). Includes positive latching.

Also, tested to ASTM E283-04 to meet negative, positive, or combination room pressure requirements.

NOW TESTED to UL1784 SMOKING RATING with UNICEL GLAZING!

Tekniset tiedot
  • Compliant with:

    • 2018 FGI Guidelines for Airborne Infection Isolation
      Room Systems
    • ASTM E283-04 Standard Air Infiltration Test
    • UL 1784 Air Leakage Test of Door Assemblies
    • NFPA 105 Std. for Installation of Smoke Doors

    Commonly Used Terminology:

    • AII - Airborne Infection Isolation
      • Negative Pressure - Keep the "bad" air in
    • PE - Protective Enviroment
      • Positive Pressure - Keep the "bad" air out

    Common Applications:

    • Negative Pressure Room
    • Positive Pressure Room
    • Combination Pressure Room
    • Anteroom Pressure Room
Tekniset tiedot
  • Yksilöity viitemanual-self-closing-aiir-door
  • TuoteperheDoors
  • TuoteryhmäSliding Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-11-29
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Liukuovet
  • OmniClass-numero23-17 11 00
  • OmniClass-nimikeDoors

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat