Julkaise tuotteesi
Metal Raceway HBL3000 Series

Metal Raceway HBL3000 Series

Extensive Line
  • Full line of large, single channel, two piece metal raceway.
  • Easily mounts on walls or bench tops.
  • Large single channel base for power or datacom cables.
  • UL Listed and CSA Certified.
  • Available in ivory or gray powder coat finish.

Plates and Covers
  • Wide range of covers and cover plates accommodate the most demanding applications.
  • Removable cover and cover plates provide easy access to wiring compartment.
  • Precut covers and plates provide quick installation and are available in common configurations.

Transition Fittings
  • UL Classified to transition from Wiremold® 3000 Series Metal Raceway to Hubbell HBL3000 Series Metal Raceway.
  • Reducer fitting provides transition from Hubbell HBL3000 Series to Hubbell HBL2000 Series Raceway.

Boxes
  • Hubbell Handi-Screw® eliminates “difficult-to-install” long screws for faster mounting.
  • Rounded corners eliminate sharp edges.
  • One seam construction provides “clean” look.
  • Large capacity allows for the installation of 30, 50 or 60A receptacles.
  • Utility box can be used as a tee, cross, junction box or as a branch circuit extension.

Tekniset tiedot
  • Yksilöity viitehubbell-metal-raceway-HBL3000BIV
  • TuoteperheRaceway
  • TuoteryhmäMetal Raceway
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-09-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical boxes
  • UNSPSC-koodi39121303
  • CSI MasterFormat 2014 -koodi26 05 33.16
  • CSI MasterFormat 2014 -nimikeBoxes for Electrical Systems
  • OmniClass-numero23-35 33 15
  • OmniClass-nimikeElectrical Junction Boxes