Julkaise tuotteesi
Xci NB Rigid Wall Insulation Panel

Xci NB Rigid Wall Insulation Panel

Xci NB is an energy efficient rigid insulation panel composed of a closed cell polyisocyanurate foam core bonded to a premium performance coated glass facer on one side and 7 /16″ or 5 /8″ OSB or plywood on the other. This product is designed for use in Type V commercial and residential wall applications providing continuous insulation and a cladding attachment substrate. Do not countersink fasteners. See the Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289IBC Chapter 26 and IRC section R316California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420California Bureau of Household Goods and ServicesUL Classified for use in Canada
Tekniset tiedot
  • Codes & Compliances

    • ASTM C 1289
    • IBC Chapter 26 and IRC section R316
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • California Bureau of Household Goods and Services
    • UL Classified for use in Canada
Tekniset tiedot
  • Yksilöity viitexci-nb-rigid-insulation-panel
  • TuoteperheXci Wall Products
  • TuoteryhmäExternal Wall Insulated Boards
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Eristys
  • IFC-luokitusSeinä
  • ETIM-koodiEG020500
  • ETIM-nimiBuilding - insulation material
  • Uniclass 2015 -koodiEF_25_10
  • Uniclass 2015 -kuvausWalls
  • CSI MasterFormat 2014 -koodi07 42 00
  • CSI MasterFormat 2014 -nimikeWall Panels

Alueellinen saatavuus

Pohjois-Amerikka