Julkaise tuotteesi
Xci Ply Class A - Rigid Wall Insulation  Panel

Xci Ply Class A - Rigid Wall Insulation Panel

Xci Ply Class A is an energy efficient rigid insulation panel composed of a closed cell Class A polyisocyanurate foam core bonded to a premium performance coated glass facer on one side and either 5/8” or ¾” fire treated plywood on the other. This product can be installed directly to studs and eliminates stud cavity insulation by meeting minimum continuous insulation requirements. Do not countersink fasteners. See the Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289IBC Chapter 26 and IRC section R316Numerous NFPA 285 compliant assembliesNumerous UL 263 hourly designsDRJ Technical Evaluation Report 1402-01California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420California Bureau of Household Goods and Services
Tekniset tiedot
  • Codes & Compliances

    • ASTM C 1289
    • IBC Chapter 26 and IRC section R316
    • Numerous NFPA 285 compliant assemblies
    • Numerous UL 263 hourly designs
    • DRJ Technical Evaluation Report 1402-01
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • California Bureau of Household Goods and Services
Tekniset tiedot
  • Yksilöity viitexci-ply-class-a-rigid-insulation-wall-panel
  • TuoteperheXci Wall Products
  • TuoteryhmäExternal Wall Insulated Boards
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Eristys
  • IFC-luokitusSeinä
  • ETIM-koodiEG020500
  • ETIM-nimiBuilding - insulation material
  • Uniclass 2015 -koodiEF_25_10
  • Uniclass 2015 -kuvausWalls
  • CSI MasterFormat 2014 -koodi07 42 00
  • CSI MasterFormat 2014 -nimikeWall Panels

Alueellinen saatavuus

Pohjois-Amerikka