Julkaise tuotteesi
ES10040BA - Round base 38cm stool height (top not included)
ES10040BA - Round base 38cm stool height (top not included)
ES10040BA - Round base 38cm stool height (top not included)
ES10040BA - Round base 38cm stool height (top not included)
    INCLASS

    ES10040BA - Round base 38cm stool height (top not included)

    ESSENS - Round base 38cm stool height (top not included)

    ES20060TP - ES20070TP - ES20080TP - ES20090TP - ES20100TP - ES20606TP - ES20707TP - ES20808TP - ES20909TP

    Designed by Jonathan Prestwich, the ESSENS tables combine versatility, beauty and harmonious proportions. The meeting point between two essential volumes in equilibrium generates a table base with a sculptural outline. The highly transversal ESSENS programme of tables comprises six types of 100% recyclable polyethylene table bases that allow composing tables in an endless variety of formats and sizes. The original design makes possible to configure tables with a single top or tables by sections of endless size. The bases have been designed to easily solve cable management. The tables can be equipped with different sockets, chargers, connections and accessories. The multiple possibilities of base and top combinations, together with the extensive range of available finishes, allows for endless customisation possibilities.

    Tekniset tiedot
    • ESSENS - Round base 38cm stool height (top not included)
    Tekniset tiedot
    • Yksilöity viiteES10040BA
    • TuoteperheESSENS
    • TuoteryhmäESSENS
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-02
    • Painoksen numero1
    • Korkeus (mm)1085
    • Leveys (mm)480
    • Syvyys (mm)480
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Toissijainen materiaaliWood-Plastic Composite (WPC)
    • Nettopaino (kg)6.8
    Luokitus
    • BIMobject-luokkaKalusteet - Pöydät