Julkaise tuotteesi
FLA0028 - Round table base 65cm with height 88cm
INCLASS

FLA0028 - Round table base 65cm with height 88cm

FLAT - Round table base 65cm with height 88cm (top not included)

TAP0120TP - TAP0140TP - TAP0909TP - TAP2410TP

FLAT is a collection of functional and versatile tables with central column base. The tables are characterized by their essential design and have been conceived to inhabit a wide range of contexts in offices, meeting rooms, restaurants or private residences. The tables arise from the combination of bases available in different dimensions, formats and heights, with table tops in a wide range of sizes, materials and finishes.

Tekniset tiedot
  • FLAT - Round table base 65cm with height 88cm (top not included)
Tekniset tiedot
  • Yksilöity viiteFLA0028
  • TuoteperheFLAT
  • TuoteryhmäFLAT
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-02
  • Painoksen numero1
  • Korkeus (mm)880
  • Leveys (mm)650
  • Syvyys (mm)650
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliWood-Plastic Composite (WPC)
  • Nettopaino (kg)29.7
Luokitus
  • BIMobject-luokkaKalusteet - Pöydät