Julkaise tuotteesi
Powder coating Aurosa 1224AI
Powder coating Aurosa 1224AI
Powder coating Aurosa 1224AI

    Powder coating Aurosa 1224AI

    Interpon Futura Collection : Aurosa 1224AI

    Architectural Super Durable Powder Coatings.

    Futura 2026-2029 Collection brings together expressive finishes, advanced textures, and a refreshed vision for the built environment.

    Designed to show where architectural color is headed next, Futura gives architects and designers a modern toolkit to create on-trend spaces for work, leisure and relaxation, to be enjoyed for decades to come.

    Designed to protect and beautify architectural exterior aluminum applications such as window and door systems, cladding, louvres, balustrades, and much more besides

    Aurosa is also formulated in Low-E technology and uses bio-attributed raw materials which supports the sustainability goals across the supply chain in several ways:

    • Curing at lower temperature (30°C lower than traditional powder coating)
    • Curing at faster line speed
    • Reduction of up to 40% in product carbon footprint

    Futura uses Superdurable technology offering excellent weathering durability, gloss retention and color stability and supported by a warranty of up to 25 years warranty when applied by an approved applicator. Backed by an Environmental Product Declaration (EPD).

    To find out more, visit architectural.Interpon.com

    Caution about the colors on the screen:

    We have tried to make the colors and finishes to the screen as close as possible to our products. However, we cannot guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters.

    Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.

    Tekniset tiedot
    • Futura meets the demanding weathering requirements of the leading industry specifications.

      Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206.

    Tekniset tiedot
    • Yksilöity viite1224AI
    • TuoteperheFutura
    • TuoteryhmäFutura
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-23
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka