Julkaise tuotteesi
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System
PD764 - Very High Output Mid-High Loudspeaker System

    PD764 - Very High Output Mid-High Loudspeaker System

    Very High Output Mid-High Loudspeaker System - PD764

    The PD764i Precision Directivity™ loudspeaker provides high-impact sound reinforcement at throw distances that are beyond the reach of single-driver designs. A single module produces greater than 104 dB SPL (continuous) at distances of 50 m (165 ft). The PD764i may be used in clusters with other PD family modules or singly as part of a distributed system.

    FEATURES

    • 60° by 40° Coverage Pattern–symmetrical frontal dimensions allow horizontal or vertical orientation within an array.
    • IFS™ Interference Free Summation dual HF driver module eliminates destructive interference and increases output by 6 dB.
    • Dual 2432H compression drivers with 3” diaphragms
    • Dual CMCD-82H 8” horn loaded cone mid-range drivers provide 6 dB greater output than traditional designs.
    • Pattern control maintained to below 400 Hz.
    • Co-axial mid / high-frequency module layout improves mid frequency arrayability and minimizes size.
    • Integrated rigging system simplifies array design and construction.


    Tekniset tiedot
    • Yksilöity viitePD764-Very-High-Output-Mid-High-Loudspeaker-System
    • TuoteperheInstalled Sound
    • TuoteryhmäPoint Source Speakers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-06
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka
    • IFC-luokitusObjekti
    • ETIM-koodiEC000682
    • ETIM-nimiLoudspeaker set
    • UNSPSC-nimiAudio and visual presentation and composing equipment
    • UNSPSC-koodi4511
    • Uniclass 2015 -koodiPr_70_75_36_50
    • Uniclass 2015 -kuvausLoudspeakers
    • CSI MasterFormat 2014 -koodi11 52 00
    • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
    • OmniClass-numero23-37 15 29 11 13
    • OmniClass-nimikeLoudspeakers