Julkaise tuotteesi
JM No Mix Open Cell (NMOC) - Spray Polyurethane Foam (SPF)

JM No Mix Open Cell (NMOC) - Spray Polyurethane Foam (SPF)

JM No Mix Open Cell (NMOC) Spray Polyurethane Foam (SPF) is a two-component, low-density insulation system. It is specifically designed for insulating the interiors of commercial, residential, and industrial buildings, and does not require mixing. With its consistent yield, superior thermal insulation, and excellent air sealing properties, along with exceptional adhesion, JM NMOC is an ideal choice for creating high-performing, energy-efficient buildings.

RECOMMENDED USES: 

  • Walls 
  • Unvented Attics
  • 1-Hour Fire-Resistance Wall Assembly
  • Floors
  • Vented Attics
  • 2-Hour Fire-Resistance Wall Assembly
  • Ceilings
  • Crawl Spaces

PERFORMANCE ADVANTAGES:

  • Improves Energy Efficiency
  • Provides an Effective Air Barrier
  • Exceptional Adhesion

INSTALLER ADVANTAGES

  • 17,000 BFT/set
  • Excellent Adhesion
Tekniset tiedot
  • Yksilöity viitejm-nmoc-spf
  • TuoteperheBuilding Insulation
  • TuoteryhmäSpray Foam Insulation
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-07-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolyuretaani
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Eristys
  • CSI MasterFormat 2014 -koodi07 21 19
  • CSI MasterFormat 2014 -nimikeFoamed-In-Place Insulation
  • OmniClass-numero23-13 25 19
  • OmniClass-nimikeThermal Insulation