Julkaise tuotteesi
AHD & AVD Direct Drive Blower-Coil Units, Horizontal and Vertical
AHD & AVD Direct Drive Blower-Coil Units, Horizontal and Vertical

    AHD & AVD Direct Drive Blower-Coil Units, Horizontal and Vertical

    • Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe
    • Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass or closed cell foam
    • Motor and blowers – Direct drive EC Motors in both single and three phase, up to a total of 3HP
    Tekniset tiedot
    • -Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe -Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass or closed cell foam -Motor and blowers – Direct drive EC Motors in both single and three phase, up to a total of 3HP
    Tekniset tiedot
    • Yksilöity viitejci-ahd-avd
    • TuoteperheAir Distribution - Terminal Units - Blower
    • TuoteryhmäHorizontal and Vertical
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-12-27
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliGalvanoitu teräs
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Ilmastointi
    • IFC-luokitusLämmönvaihdin
    • UNSPSC-nimiAir conditioners
    • UNSPSC-koodi40101701
    • Uniclass 2015 -koodiPr_70_65_03_29
    • Uniclass 2015 -kuvausFan coil units
    • CSI MasterFormat 2014 -koodi23 82 19
    • CSI MasterFormat 2014 -nimikeFan Coil Units
    • OmniClass-numero23-33 33 11
    • OmniClass-nimikeFan Coil Units
    • CSI UniFormat II -koodiD3090
    • CSI UniFormat II -nimikeOther HVAC Systems & Equipment