Julkaise tuotteesi
Series 20 High Efficiency Single Packaged Units with Hot Gas Reheat
Series 20 High Efficiency Single Packaged Units with Hot Gas Reheat

    Series 20 High Efficiency Single Packaged Units with Hot Gas Reheat

    Designed to operate at a higher level, for longer.

    The Series 20 from Johnson Controls delivers rugged reliability in an energy efficient package.

    It’s perfect for applications that require efficient cooling in a long-lasting, durable package:
    • Light manufacturing
    • Warehouses
    • Mid-size office buildings
    • Supermarkets
    • Medical offices and clinics

    Increased performance, reduced costs

    Series 20 units are field convertible from downflow to horizontal flow. They come factory wired, piped, charged and tested prior to shipment. And full perimeter base rail is permanently attached to the unit. It all means reduced installation time and costs.

    The Series 20 offers:
    • Standard phase monitors to protect compressors during start-up
    • HFC-410A refrigerant for environmentally responsible operation
    • EER ratings to 12.4 for energy-saving efficiencies
    • Full perimeter base rails for easy installation
    • 80% solid-state efficiency with gas/heating
    • Rugged reliability and improved heat transfer
    • Compliance with ASHRAE 90.1 energy efficiency standards