Julkaise tuotteesi
QTC3 Air-Cooled Scroll Chiller by Quantech
QTC3 Air-Cooled Scroll Chiller by Quantech

    QTC3 Air-Cooled Scroll Chiller by Quantech

    4.8 / 5 tähteä4.8(11 arvostelua)

    QTC3 AIR-COOLED SCROLL CHILLER

    CAPACITY : 40-230 TR

    With the QTC3, less really is more. Up to 25-35 percent lighter than chillers in its class — and with a smaller footprint — the QTC3 offers a big performance punch from a small package. Ideal for new builds or retrofits, we know your chiller is ready to go as we have run-tested it at the factory.

    Tekniset tiedot
      • Easy installation with standard single-point power connection and easy-access piping mountings.
      • Low sound fan for non-disruptive operation wherever the unit is placed.
      • Corrosion-resistant condenser coils are easily washed and easily replaced for simple maintenance and long operating life.
      • Significant savings of up to 47 percent on energy costs can be achieved.

      Raise your expectations. Even when time is short, you don’t need to compromise. QuantechTM chillers raise the standard for speed, efficiency and dependability. QuantechTM – a quantum leap forward.

    Tekniset tiedot
    • Yksilöity viiteqtch_qtc3
    • TuoteperheChillers & Heat Pumps - Water Cooled
    • TuoteryhmäWater-Cooled Scroll Chillers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-21
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Jäähdyttimet

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat