Julkaise tuotteesi
PURO DUO Whirl with COMBIMASSAGE BODY & SOUL 
1800 x 800 x 420
KALDEWEI

PURO DUO Whirl with COMBIMASSAGE BODY & SOUL 1800 x 800 x 420

The KALDEWEI BODY & SOUL wellness system combines the elements of water and air for the perfect massage experience. Powerful jets of water loosen muscles, tendons and joints, while sparkling, preheated air bubbles stimulate the skin. The focus is on personal enjoyment: The whirl program can be individually adjusted with the addition of air. In this way the beneficial effect arrives exactly where it is needed. The side nozzles can be individually aligned to the body, special nozzles specifically treat the back and feet. On request, the side and floor nozzles can be selected separately and be adjusted in their intensity. Forget the hustle and bustle of everyday life and immerse yourself in the relaxing power of air and water. The nozzles for air and water massage from BODY & SOUL fit elegantly into the bathtub made of high-quality steel enamel and are always hygienic thanks to the integrated automatic cleaning program. In this way, the relaxation is maintained, even after the whirl experience has finished.
Tekniset tiedot
  • Yksilöity viite664BodySoul
  • TuoteperheSpa
  • TuoteryhmäWhirls
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-05-19
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliEnamel
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuoneet ja kylpylät
  • IFC-luokitusKalustuselementti
  • UNSPSC-nimiBathtubs
  • UNSPSC-koodi30181501