Julkaise tuotteesi
LOCUS - Oval Pillar table 1100x750

LOCUS - Oval Pillar table 1100x750

It isn’t often you can find a pedestal table made entirely of wood, especially when it is for a public space where stability and durability are essential qualities. Locus (Roger Persson 2017) pedestal table has been created from an experiment with similar products in metal where the designer has transferred the formative properties to a pedestal table made entirely of wood. The table is perfect to combine in environments that require coffee, dining and bar tables in the same style.

Tekniset tiedot
  • Locus comes in heights of 550, 620, 730, 900 and 1100 mm, and in several different sizes of rectangular, square, round or oval tabletops. Tabletops are made of blockboard veneered in oak, birch, ash, standard stains on ash, white glazed oak or ash and in MDF with standard colors. Table top is also available in laminate (white, black, oak, birch ash) and black desktop. Please enquire for details of non-standard sizes and finishes. The pedestal and feet with characteristic heels at the bottom are in solid wood with adjustable screws. Different cable slots as option, only for the rectangular table tops.

Tekniset tiedot
  • Yksilöity viiteLC4-11075
  • TuoteperheTable
  • TuoteryhmäLocus
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-06-08
  • Painoksen numero1
  • Leveys (mm)1100
  • Syvyys (mm)750
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
  • Nettopaino (kg)18
Luokitus
  • BIMobject-luokkaKalusteet - Pöydät
  • IFC-luokitusKaluste
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • CSI MasterFormat 2014 -koodi12 64 00
  • CSI MasterFormat 2014 -nimikeBooths and Tables
  • OmniClass-numero23-21 23 15
  • OmniClass-nimikeResidential Tables

Alueellinen saatavuus

Eurooppa