Julkaise tuotteesi
Intelligent Photoelectric Smoke Detector

Intelligent Photoelectric Smoke Detector

The Kidde Intelligent Optica Series KI-OSD smoke detector brings advanced optical (photoelectric) sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety and property protection capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while environmental compensation helps reduce maintenance costs. 

Like all Kidde Intelligent Optica Series detectors, the KI-OSD is an intelligent device that gathers analog information from multiple optical sensors, converting this data into digital signals. Utilizing dual optical wavelengths combined with multiple detection angles, the KI-OSD differentiates particles that are not representative of actual smoke. Particle data is input into digital filters which feed a series of ratios removing signal patterns that are typical of nuisance sources, thus reducing unwanted alarms. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes all optical sensor readings and compares this information to preprogrammed settings.

Tekniset tiedot
  • Yksilöity viiteintelligent-photoelectric-smoke-detector
  • TuoteperheFire Detection Systems
  • TuoteryhmäSmoke Detection Devices
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-06-12
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaTulituotteet - Palontorjunta
  • ETIM-koodiEC002455
  • ETIM-nimiGas detector
  • Uniclass 2015 -koodiPr_75_75_30
  • Uniclass 2015 -kuvausFire alarm detection devices and control equipment
  • CSI MasterFormat 2014 -koodi28 31 00
  • CSI MasterFormat 2014 -nimikeFire Detection and Alarm
  • OmniClass-numero23-29 29 13 11
  • OmniClass-nimikeSmoke Detectors