Julkaise tuotteesi
Intelligent Smoke & Heat Detector with Optional CO Sensor

Intelligent Smoke & Heat Detector with Optional CO Sensor

The Kidde Intelligent Optica Series KI-OSHCD smoke detector brings advanced optical (photoelectric) sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety and property protection capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while environmental compensation helps reduce maintenance costs.

The KI-OSHCD provides the best of all worlds with comprehensive life safety monitoring. The combination of optical smoke detection with rate-of-rise heat sensing technology provides efficient identification of smoldering fires, as well as fast flaming fires. With the added element of CO monitoring, this detector pulls double duty: continually monitoring the environment for signs of fire, as well as its invisible yet deadly companion—carbon monoxide. 

Like all Kidde Intelligent Optica Series detectors, the KI-OSHCD is an intelligent device that gathers analog information from multiple optical sensors, converting this data into digital signals. Utilizing dual optical wavelengths combined with multiple detection angles, the KI-OSHCD differentiates particles that are not representative of actual smoke. Particle data is input into digital filters which feed a series of ratios removing signal patterns that are typical of nuisance sources, thus reducing unwanted alarms. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes all optical sensor readings and compares this information to preprogrammed settings. The detector also analyzes the smoke and heat sensors independently from the CO sensor to determine whether to initiate a fire alarm, a life safety CO alarm, or both.

Tekniset tiedot
  • Yksilöity viiteintelligent-smoke-and-heat-detector-with-optional-co-sensor
  • TuoteperheFire Detection Systems
  • TuoteryhmäSmoke Detection Devices
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-06-12
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaTulituotteet - Palontorjunta
  • ETIM-koodiEC002455
  • ETIM-nimiGas detector
  • Uniclass 2015 -koodiPr_75_75_30_15
  • Uniclass 2015 -kuvausCombined smoke and heat detectors
  • CSI MasterFormat 2014 -koodi28 31 00
  • CSI MasterFormat 2014 -nimikeFire Detection and Alarm
  • OmniClass-numero23-29 29 13
  • OmniClass-nimikeFire Detectors