Julkaise tuotteesi
Optica Intelligent Duct Smoke Detectors
Optica Intelligent Duct Smoke Detectors

    Optica Intelligent Duct Smoke Detectors

    The Kidde Commercial Optica Intelligent Duct Smoke Detector is the most advanced and most reliable device in its class. Designed for easy installation and superb reliability, Optica duct detectors represent the perfect balance of practical design, advanced technology and robust performance.

    Optica duct detectors feature a unique design that speeds installation and simplifies maintenance. Separate sensing and control sections, optical sensing tube, conformally coated circuit boards and hydrophilic coatings keep contaminants away from sensitive electronics providing longer service life. When cleaning is required, the assemblies come apart easily and snap back together in seconds.

    The optical sensing tube incorporates many of the same principles used in in the Optica detector. This sensor inherits the power and benefits of this exceptional technology.

    Optica duct sensors gather analog information from their smoke sensing elements and convert it into digital signals. The sensor measures and analyzes these signals and compares the information to historical readings and time patterns to make an alarm decision. Digital filters and algorithms remove signal patterns that are not typical of fires, which reduces unwanted alarms.

    Tekniset tiedot
    • Yksilöity viiteoptica-intelligent-duct-smoke-detectors
    • TuoteperheFire Detection Systems
    • TuoteryhmäSmoke Detection Devices
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-12
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaTulituotteet - Palontorjunta
    • ETIM-koodiEC002455
    • ETIM-nimiGas detector
    • Uniclass 2015 -koodiPr_25_80
    • Uniclass 2015 -kuvausSmoke and fire control products
    • CSI MasterFormat 2014 -koodi28 31 00
    • CSI MasterFormat 2014 -nimikeFire Detection and Alarm
    • OmniClass-numero23-29 29 13 11
    • OmniClass-nimikeSmoke Detectors