Julkaise tuotteesi
Underscore® 72" x 36" drop-in VibrAcoustic® bath
Kohler

Underscore® 72" x 36" drop-in VibrAcoustic® bath

Relax your body, calm your mind, and lift your spirits in a luxurious bath of water and sound. KOHLER's VibrAcoustic technology brings personalized hydrotherapy to this spacious Underscore bath, for a sensual experience unlike any other. Hidden speakers emit sound waves that envelop and gently resound within the body. Choose a soothing spa session with built-in compositions, unwind to your own music playlists, or catch up on news and podcasts. Whether you want a profoundly relaxing bathing session or an entertainment stereo system for your bathroom, Underscore VibrAcoustic has versatile options to realize your vision.

Features

  • Six concealed speakers send sound waves through the water to gently massage the body
  • Six original instrumental compositions offer different levels of relaxation
  • Syncs with devices enabled with BLUETOOTH® wireless technology including smartphones, MP3 players, tablets, and laptops located up to 33 feet away.*
  • Customize your experience with the high-resolution color touch screen
  • Fully-adjustable volume above and below the water
  • Functions as a hydrotherapy bath when full of water and a stereo system when empty
  • Generous length provides a spacious bathing area
  • Slotted overflow allows for deep soaking
  • Includes 25' of wiring and amplifier

Ota yhteyttä brändiin Kohler

Tekniset tiedot
  • Technology

    • VibrAcoustic calms and soothes with sound vibration technology
    • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license

    Material

    • Acrylic

    Installation

    • Center drain
    • Drop-in or undermount
    • Requires 110 V electrical service
Tekniset tiedot
  • Yksilöity viiteKohler-K-1835-VB
  • TuoteperheBathtubs
  • TuoteryhmäUnderscore®
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-09-10
  • Painoksen numero1
  • Korkeus (tuumaa)23.24
  • Leveys (tuumaa)36
  • Syvyys (tuumaa)72.19
Liittyviä
  • Ensisijainen materiaaliAkryyli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuoneet ja kylpylät
  • ETIM-koodiEC011609
  • ETIM-nimiBath
  • Uniclass 2015 -koodiPr_40_20_06_08
  • Uniclass 2015 -kuvausBaths
  • CSI MasterFormat 2014 -koodi22 41 19
  • CSI MasterFormat 2014 -nimikeResidential Bathtubs
  • OmniClass-numero23-31 15 00
  • OmniClass-nimikeBathtubs